2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

C15-RF-8-K4020-100-230-Z-DFM-0-0-1

Expand Table
All delivery countries/regions
1/5
Preview Image
PREVIEWPERLINE
Overall size
BG
Transmission ratio
USH
Maximum lifting force
MHK [kN]
Stroke
HUB [mm]
useable thread length GL
GL [mm]
Note
INFO
Screw
SPINDEL
Screw end
SE
Nut type
MT
Direction of the flange side
RF
Screw cover
ZUBEHOER [mm]
Shaft end (standard, side A, side B)
WELLENENDE
Mounting position
EINBAULAGE
Piston position
POS [mm]
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
C3
6:1
25
100
195
If a different thread length is required, the stroke must be increased.
2510
Flange points to the end of the screw
without
0
C3
6:1
20
100
175
If a different thread length is required, the stroke must be increased.
2520
Flange points to the end of the screw
without
0
C3
6:1
30
100
175
If a different thread length is required, the stroke must be increased.
2525
Flange points to the end of the screw
without
0
C3
6:1
15
100
198
If a different thread length is required, the stroke must be increased.
2550
Flange points to the end of the screw
without
0
C5
6:1
50
100
195
If a different thread length is required, the stroke must be increased.
3205
Flange points to the end of the screw
without
0
C5
6:1
50
100
209
If a different thread length is required, the stroke must be increased.
3210
Flange points to the end of the screw
without
0
C5
6:1
50
100
220
If a different thread length is required, the stroke must be increased.
3220
Flange points to the end of the screw
without
0
C5
6:1
20
100
185
If a different thread length is required, the stroke must be increased.
3240
Flange points to the end of the screw
without
0
C5
6:1
30
100
208
If a different thread length is required, the stroke must be increased.
3260
Flange points to the end of the screw
without
0
C15
8:1
100
100
221
If a different thread length is required, the stroke must be increased.
4010
Flange points to the end of the screw
without
0
C15
8:1
100
100
230
If a different thread length is required, the stroke must be increased.
4020
Flange points to the end of the screw
without
0
C15
8:1
100
100
235
If a different thread length is required, the stroke must be increased.
4040
Flange points to the end of the screw
without
0
C15
8:1
100
100
245
If a different thread length is required, the stroke must be increased.
5010
Flange points to the end of the screw
without
0
C15
8:1
100
100
245
If a different thread length is required, the stroke must be increased.
5020
Flange points to the end of the screw
without
0
C20
8:1
195
100
245
If a different thread length is required, the stroke must be increased.
5010
Flange points to the end of the screw
without
0
C20
8:1
195
100
245
If a different thread length is required, the stroke must be increased.
5020
Flange points to the end of the screw
without
0
C20
8:1
195
100
245
If a different thread length is required, the stroke must be increased.
6310
Flange points to the end of the screw
without
0
C20
8:1
195
100
245
If a different thread length is required, the stroke must be increased.
6320
Flange points to the end of the screw
without
0
C30
10.67:1
230
100
247
If a different thread length is required, the stroke must be increased.
6310
Flange points to the end of the screw
without
0
Show compressed display (24 configurable products)
Latest change18.11.2025 08:58:34
Unit

Classifications

By Categories

Threaded_Spindle Threaded Spindle
Bellow Bellow
Drive_Engineering Drive Engineering
Plant_Design Plant Design
Automation Automation
Drive_Shaft Drive Shaft
Gear Gear
Lifting_Technology Lifting Technology
Linear_Technology Linear Technology

CNS

CNSERPBASE Object Properties

ECLASS 14.0

23-32-01-09 Spindle gear units

ECLASS 12.0

23-32-01-09 Spindle gear units

ECLASS 11.0

23-32-01-09 Spindle gear units